Brand Name | Metalux |
Family | Metalux SHP Shoplight |
Description | 43" Utility Shoplight LED 3200lm 4000K 120V Phase cut Dimmable |
UPC | 080083785599 |
Color Temperature Max | 4000K |
Dimensional Data | 4' |
Lamp Type | LED |
Mounting | Surface/Suspension Mount |
Voltage Rating | 120V |
Wattage | 32W |
Product Weight | 3.3 |
Case Quantity | 2 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |