Brand Name | Metalux |
Family | Metalux AP - GR |
Description | 2x2 A LENS LED Troffer 3200 Lumen 4000K 0-10V DIM |
UPC | 080083755479 |
Amperage Rating | 0.101 at 277V |
Color Temperature Max | 4000K |
Dimensional Data | 2'x2' |
Lamp Type | LED |
Mounting | Surface Mount |
Voltage Rating | 120/277V |
Wattage | 28 W |
Product Weight | 13.0 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |