Catalog Number:
2m-2u6t8a-unv-eb81-u
Metalux
  • Equipped with energy-saving ballasts
  • Low-profile modular look
  • Die-formed housing
  • Surface- or stem-mount in single or continuous row
  • End and side panels secured with interlocking tabs
  • Full-seam welded corners
  • Dihedral recessed-top design for cooler operation
  • Reinforced quadra-sealed, flat-white, steel door and mitered corners
  • Spring-loaded cam latch and T-hinge

Resources

Specifications

Product Description

Brand Name Metalux
Family M Series
Description 2 U-Lamp, 2'x2' Surface Modular, CEE Listed Electronic Ballast, T8

Product Details

UPC 662401879502
Amperage Rating 0.231 (at 277)
Dimensional Data 2'x2'
Lamp Type U6T8
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 61W
Product Weight 11.232
Case Quantity 1
Pallet Quantity 48
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?