Brand Name | Metalux |
Family | LHB LED High Bay |
Description | LED Linear High Bay, 18K Lumens, 4000K, 120/277V Dim Driver |
UPC | 080083859207 |
Amperage Rating | 0.477 at 277V |
Color Temperature Max | 4000K |
Lamp Type | LED |
Mounting | Suspended |
Voltage Rating | 120/277V |
Wattage | 132 W |
Product Weight | 11.0 |
Case Quantity | 1 |
Pallet Quantity | 44 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |