Catalog Number:
icf-296-unv-eb81-u
Metalux
  • Heavy-duty, apertured or closed-top reflector
  • Apertured reflector standard with 8% uplight
  • Flip-up socket feature for faster installation
  • Die-formed channel with baked-white enamel finish
  • Pressure lock or spring-loaded lampholders
  • Wire guards available for special application
  • Silver-lining reflector finish available
  • Tandem 8' lengths
  • Lamps not included with either IAF or ICF series

Resources

Specifications

Product Description

Brand Name Metalux
Family IAF, ICF Series
Description 2 Lamp, 8' Industrial Closed Top, Electronic Ballast, T8, 1UNV, Flip-up Sockets

Product Details

UPC 080083519330
Amperage Rating 0.693 (at 277)
Dimensional Data 8'
Lamp Type T8
Mounting Recessed
Voltage Rating 120-277V
Wattage 136W
Product Weight 33.09
Case Quantity 1
Pallet Quantity 48
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?