Catalog Number:
8ticf-232-unv-eb81-u
Metalux
  • Heavy-duty, apertured or closed-top reflector
  • Apertured reflector standard with 8% uplight
  • Flip-up socket feature for faster installation
  • Die-formed channel with baked-white enamel finish
  • Pressure lock or spring-loaded lampholders
  • Wire guards available for special application
  • Silver-lining reflector finish available
  • Tandem 8' lengths
  • Lamps not included with either IAF or ICF series

Resources

Specifications

Product Description

Brand Name Metalux
Family IAF, ICF Series
Description 4 Lamp, Tandem 8' Industrial Closed Top, Electronic Ballast, T8, Flip-up Sockets

Product Details

UPC 080083519439
Amperage Rating 0.116 at (277V)
Dimensional Data 8'
Lamp Type T8
Mounting Ceiling
Voltage Rating 120/277V
Wattage 64W
Product Weight 22.4
Case Quantity 1
Pallet Quantity 60
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?