Catalog Number:
8tiaf-232-unv-os-qhe4x32t8unvisnsc-u
Metalux
  • Heavy-duty, apertured or closed-top reflector
  • Apertured reflector standard with 8% uplight
  • Flip-up socket feature for faster installation
  • Die-formed channel with baked-white enamel finish
  • Pressure lock or spring-loaded lampholders
  • Wire guards available for special application
  • Silver-lining reflector finish available
  • Tandem 8' lengths
  • Lamps not included with either IAF or ICF series

Resources

Specifications

Product Description

Brand Name Metalux
Family IAF, ICF Series
Description 4 Lamp, Tanden 8' Industrial Apertured Uplight, CEE Listed Osram Sylvania Electronic Ballast, T8, Flip-Up Sockets

Product Details

UPC 080083529568
Amperage Rating 0.22 (at 277)
Dimensional Data 8'
Lamp Type T8
Mounting Industrial-Wrap
Voltage Rating 120/277V
Wattage 64W
Product Weight 22.4
Case Quantity 1
Pallet Quantity 48
Country of Origin MX
ARRA Yes

Stocking Details

Mississauga, ON, Canada No
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?