Catalog Number:
hbled-ld5-36se-w-unv-l850-cd3-ms-u
Metalux
  • Durable CRS and alluminum housing with white enamel finish

Resources

Specifications

Product Description

Brand Name Metalux
Family HBLED SE and HE Series
Description Wide distribution, 36,000 Lumens, UNV, 5000K, 3 0-10V dimming driver, Motion sensor

Product Details

UPC 080083151554
Amperage Rating .812 at 277V
Color Temperature Max 5000K
Distribution Wide
Lamp Type LED
Mounting Suspension/Cable Mount
Voltage Rating 120-277V
Wattage 232W
Product Weight 24.0
Case Quantity 1
Pallet Quantity 18
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?