Catalog Number:
hbled-ld5-24se-w-unv-l850-cd2-mp-u
Metalux
  • Durable CRS and alluminum housing with white enamel finish
  • High-Performance efficacy up to 170 LPW
  • LEDs available in 3500K, 4000K and 5000K at typical 85 CRI
  • Rated for -20c to 55c ambient
  • Lumen Maintenance – L84 @ 60,000 hours
  • Precision optics in narrow and wide distribution
  • Multiple lens options
  • Occupancy and daylight sensor for added savings
  • Up to 70% energy savings

Resources

Specifications

Product Description

Brand Name Metalux
Family HBLED SE and HE Series
Description Wide distribution, 24,000 Lumens, UNV, 5000K, 0-10V, modular receptacle

Product Details

UPC 080083787364
Amperage Rating 0.542 (at 277V)
Color Temperature Max 5000K
Distribution Wide
Lamp Type LED
Mounting High Bay
Voltage Rating 120/277V
Wattage 154W
Product Weight 24.0
Case Quantity 1
Pallet Quantity 12
Country of Origin US
ARRA Yes

Stocking Details

Mississauga, ON, Canada No
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?