Brand Name | Metalux |
Family | HBLED SE and HE Series |
Description | Wide distribution, 12,000 Lumens, UNV, 5000K, fixed output |
UPC | 080083787715 |
Amperage Rating | 0.271 at (277V) |
Color Temperature Max | 5000K |
Distribution | Wide |
Lamp Type | LED |
Mounting | High Bay |
Voltage Rating | 120-277V |
Wattage | 77W |
Product Weight | 24.0 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |