Catalog Number:
hbled-ld5-12se-w-unv-l840-ed1-u
Metalux
  • Durable CRS and alluminum housing with white enamel finish
  • High-Performance efficacy up to 170 LPW
  • LEDs available in 3500K, 4000K and 5000K at typical 85 CRI
  • Rated for -20c to 55c ambient
  • Lumen Maintenance – L84 @ 60,000 hours
  • Precision optics in narrow and wide distribution
  • Multiple lens options
  • Occupancy and daylight sensor for added savings
  • Up to 70% energy savings

Resources

Specifications

Product Description

Brand Name Metalux
Family HBLED SE and HE Series
Description Wide distribution, 12,000 Lumens, UNV, 4000K, fixed output

Product Details

UPC 080083787678
Amperage Rating .27 (at 277V)
Color Temperature Max 4000K
Distribution Wide
Lamp Type LED
Mounting High Bay
Voltage Rating 120-277V
Wattage 77W
Product Weight 24.0
Case Quantity 1
Pallet Quantity 12
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?