Catalog Number:
22gr-ld5-43-f1-unv-l850-cd1-u
Metalux
  • Available in 2' x 4', 2' x 2' and 1' x 4'
  • Up to 140LPW for maximum energy savings versus fluorescent troffers
  • Correlated Color Temperatures 3000K, 3500K, 4000K and 5000K
  • Multiple lumen packages for each configuration
  • Class 2, Constant driver with standard 0-10v dimming
  • CRI Greater Than 80
  • Lumen maintenance L70 at 193,000 hours/TM21 Rated L90 at 60,000 hours
  • DLC and DLC Premium qualified
  • Five-year warranty

Resources

Specifications

Product Description

Brand Name Metalux
Family GRLED Series
Description GR Series LED Recessed Troffer, 2 x 2, 4300 Lumen, 5000K, 0 to 10V Dim Driver

Product Details

UPC 080083804870
Amperage Rating 0.145 (at 277V)
Color Temperature Max 5000K
Dimensional Data 2'x2'
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 40W
Product Weight 11.71
Case Quantity 1
Pallet Quantity 48
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?