Catalog Number:
fcs-24w-u
Metalux
  • Optimized for T8 lamps
  • Shallow, low-profile housing
  • Ballast cover easily removed without tools
  • Positive spring-loaded steel latches and safety lock T-hinges
  • Full-length stiffeners and unibody end plate for added strength
  • Reinforced flat white, steel door and reinforced mitered corners
  • Full-width mechanical light traps
  • Ample knockouts provided for continuous row wiring

Resources

Specifications

Product Description

Brand Name Metalux
Family GR8 Series
Description 2'x4' White Steel Flange Kit, For 2G, 2GR8, 2GC8 & 2GR5 Series
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 662400105985
Dimensional Data 2'x4'
Mounting Accessory
Voltage Rating Accessory
Product Weight 2.806
Case Quantity 1
Pallet Quantity 418
Country of Origin MX<multisep/>US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?