Catalog Number:
fcs-22w-u
Metalux
  • Optimized for T8 lamps
  • Shallow, low-profile housing
  • Ballast cover easily removed without tools
  • Positive spring-loaded steel latches and safety lock T-hinges
  • Full-length stiffeners and unibody end plate for added strength
  • Reinforced flat white, steel door and reinforced mitered corners
  • Full-width mechanical light traps
  • Ample knockouts provided for continuous row wiring

Resources

Specifications

Product Description

Brand Name Metalux
Family GR8 Series
Description 2'x2' White Steel Flange Kit for G, GR8, GC8, GR5
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 662400105978
Dimensional Data 2'x2'
Mounting Accessory
Voltage Rating Accessory
Product Weight 3.867
Case Quantity 1
Pallet Quantity 418
Country of Origin MX<multisep/>US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?