Catalog Number:
2gr8-4-a-w-spgl-frm
Metalux
  • Optimized for T8 lamps
  • Shallow, low-profile housing
  • Ballast cover easily removed without tools
  • Positive spring-loaded steel latches and safety lock T-hinges
  • Full-length stiffeners and unibody end plate for added strength
  • Reinforced flat white, steel door and reinforced mitered corners
  • Full-width mechanical light traps
  • Ample knockouts provided for continuous row wiring

Resources

Specifications

Product Description

Brand Name Metalux
Family GR8 Series
Description 2'x4' Replacement Frame & Lens for 2G & 2GR8 Series

Product Details

UPC 622697133917
Dimensional Data 2'x4'
Lamp Type Accessory
Mounting Accessory
Voltage Rating Accessory
Product Weight 4.4
Case Quantity 6
Pallet Quantity 48
Country of Origin MX<multisep/>US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?