Brand Name | Metalux |
Family | GR8 Series |
Description | 2 Lamp, 2'x4' Commercial Grade Lensed Troffer w/.125 Lens, CEE Listed Electronic Ballast, T8 |
UPC | 623961689376 |
Amperage Rating | 0.116 at (277V) |
Dimensional Data | 2'x4' |
Lamp Type | T8 (Not Included) |
Mounting | Troffer |
Voltage Rating | 120-277V |
Wattage | 61W |
Product Weight | 27.1 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |