Metalux

GR LED Recessed Troffer - Retail

  • Replaces 2 or 3-lamp T8 fluorescent lamps (64-96W equivalent)
  • Traditional prismatic A12 lens and door assembly
  • Linear fluorescent troffer look and aesthetic
  • Great for retrofit or replacement projects
  • Low profile, IC Rated recessed form factor fits most T-grid systems
  • Available in 2x2 and 2x4 sizes
  • Tool-free driver access for easy installation from below
  • 3500K or 4000K CCT options
  • 120V or 120-277V FCC class A drivers

Want to purchase this product?

Need more information?