- Ultra thin 1.75" height fits shallow plenums with room to spare
- Standard and High Lumen models up to 7000 lumens
- Up to 124 lumens per watt delivering up to 53% energy savings
- Stock CCT available in 3500, 4000 and 5000K
- 80 CRI standard with 90 CRI option
- UNV driver and 0-10V dimming standard
- Lumen maintenance L73, 60K hours
- Superior optics ensure long life, smooth corner to corner illumination
- Easy to install - wire and wire nuts included
Metalux
FPSURF14
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 1x4 FP SURFACE MOUNT KIT |
Product Details
Lamp Type | N/A |
UPC | 080083802708 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 2.63 |
Case Quantity | 10 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |