Brand Name | Metalux |
Family | FPanel LED Panel Series |
Description | 2x4 LED recessed flat panel, 6479 Lumen, 5000K, 80 CRI, 0-10V continuous dimming driver, 347 V |
UPC | 080083885602 |
Amperage Rating | 0.171 A at 347 V |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 347V |
Wattage | 59W |
Product Weight | 23.88 |
Case Quantity | 1 |
Pallet Quantity | 22 |
Country of Origin | CN |
ARRA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |