Brand Name | Metalux |
Family | FPanel LED Panel Series |
Description | FP Series 2x4 LED Flat Panel, 4700 LM, 5000K CCT, 80CRI, 0-10V dimming driver,347 V |
UPC | 080083885589 |
Amperage Rating | 0.119 A at 347 V |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 347V |
Wattage | 40W |
Product Weight | 23.88 |
Case Quantity | 1 |
Pallet Quantity | 22 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |