Catalog Number:
24fp4740c-347v
Metalux
  • Ultra thin less than 2" height fits shallow plenums with room to spare

Resources

Specifications

Product Description

Brand Name Metalux
Family FPanel LED Panel Series
Description 1'x4' LED recessed flat panel, 4685 Lumen, 4000K, 80 CRI, 0-10V continuous dimming driver

Product Details

UPC 080083876747
Amperage Rating 0.119 A at 347 V
Color Temperature Max 4000K
Lamp Type LED
Mounting Recessed
Voltage Rating 347V
Wattage 40W
Product Weight 23.88
Case Quantity 1
Pallet Quantity 22
Country of Origin CN
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?