Catalog Number:
14fp4235c-347v
Metalux
  • Ultra thin less than 2" height fits shallow plenums with room to spare

Resources

Specifications

Product Description

Brand Name Metalux
Family FPanel LED Panel Series
Description 1x4 LED recessed flat panel, 4200 Lumen, 3500K, 80 CRI, 0-10V continuous dimming driver,347 V

Product Details

UPC 080083885466
Amperage Rating 0.117 A at 347 V
Color Temperature Max 3500K
Lamp Type LED
Mounting Recessed
Voltage Rating 347V
Wattage 39W
Product Weight 12.59
Case Quantity 1
Pallet Quantity 51
Country of Origin CN
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?