Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

FM LED Dimming Flushmounts

  • 15” diameter surface mount flushmount
  • Available in 4000K CCT and 80CRI
  • 1700 lumen output, equivalent to 54W circline lamps
  • Full frost lens for ideal LED aesthetics
  • Easy lens installation
  • 120V, Electronic drivers (triac dim)
  • All installation hardware included
  • Ideal for ceiling and wall mounted applications
  • ENERGY STAR qualified
FM LED Dimming Flushmounts

FM LED Dimming Flushmounts

Overview

FM series is a versatile LED ceiling or wall mount series which can be used in a broad range of residential and commercial applications. This series provides customers with a high quality luminaire utilizing the latest LED, solid state lighting and electronic driver technology for optimal performance and maximized energy efficiency. With a traditional opal white lens, the FM series produces even, uniform light distribution and ideal choice for offices, corridors, stairways, bedroom, closet and foyers applications where customers are replacing incandescent, circline or compact fluorescent lamps.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?