- 3 Color Field selectable CCT: 3000K, 4000K and 5000K
- Perfect for utility or laundry rooms, closets, dormitories & more
- ENERGY STAR® rated
- Easy to install. Surface or direct mount to junction box
- 5-year warranty and long life LEDs
- Available with either Round or Square low-profile lens options
- Opal white lens means smooth, glare-free LED illumination
- 120V, FCC class B residential driver
- Dimmable using standard 120V dimmer switch
- Change CCT easily with integrated switch
Metalux
FM9WSCCR
Specifications
Product Description
Brand Name | Metalux |
Family | FM CCT Select |
Description | 9" Flushmount CCT Selectable, Square Lens |
Product Details
Lamp Type | LED |
UPC | 080083845439 |
Amperage Rating | .094 |
Color Temperature Max | 5000K |
Mounting | Flushmount |
Voltage Rating | 120V |
Wattage | 11.3 W |
Product Weight | 1.65 |
Case Quantity | 8 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 9" |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |