Catalog Number:
fm19wsccr
Metalux
  • 3 Color Field selectable CCT: 3000K, 4000K and 5000K
  • Perfect for utility or laundry rooms, closets, dormitories & more
  • ENERGY STAR® rated
  • Easy to install. Surface or direct mount to junction box
  • 5-year warranty and long life LEDs
  • Available with either Round or Square low-profile lens options
  • Opal white lens means smooth, glare-free LED illumination
  • 120V, FCC class B residential driver
  • Dimmable using standard 120V dimmer switch
  • Change CCT easily with integrated switch

Resources

Specifications

Product Description

Brand Name Metalux
Family FM CCT Select
Description 19" Flushmount CCT Selectable, Square Lens

Product Details

UPC 080083858620
Amperage Rating 0.266 A
Color Temperature Max 5000K
Dimensional Data 19"
Lamp Type LED
Mounting Flushmount
Voltage Rating 120V
Wattage 31.9 W
Product Weight 4.9
Case Quantity 2
Pallet Quantity 24
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?