Catalog Number:
fm11wrccr
Metalux
  • Four product configurations - 9", 11”, 15” and 19”
  • Two correlated color temperatures (3000K and 4000K)
  • Typical 80 plus CRI
  • Full frost lens for ideal LED aesthetics
  • Easy lens installation
  • 120V, Electronic drivers (triac dim)
  • All installation hardware included
  • Ideal for ceiling and wall mounted applications
  • ENERGY STAR qualified

Resources

Specifications

Product Description

Brand Name Metalux
Family FM CCT Select
Description FM 11 in. White Round Integrated LED Flush Mount Light with Selectable Color Temperature (3000K, 4000K, 5000K)

Product Details

UPC 080083840151
Amperage Rating 0.111
Color Temperature Max 5000K
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120V
Wattage 14 W
Product Weight 1.65
Case Quantity 4
Pallet Quantity 72
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?