Brand Name | Metalux |
Family | F-Bay HBL Series |
Description | (6) 54W T5HO Program Start Start CEE Listed , 120-277V , 5000K Lamps, V Hangers Provided |
UPC | 080083563258 |
Amperage Rating | 0.195 at (277V) |
Color Temperature Max | 5000K |
Lamp Type | T5 |
Mounting | High Bay |
Voltage Rating | 120 V / 277 V |
Wattage | 54W |
Product Weight | 17.5 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |