Brand Name | Metalux |
Family | F-Bay HBL Series |
Description | (6) 54W T5HO Program Rapid Start CEE Listed, 347V , Uplight, V Hangers Provided, Modular Receptacle |
UPC | 080083552481 |
Amperage Rating | 1.01 (at 347V) |
Lamp Type | T5 |
Mounting | High Bay |
Voltage Rating | 347/480V |
Wattage | 346W |
Product Weight | 17.5 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | US<multisep/>MX |
ARRA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |