Catalog Number:
hbl632-upl-l5
Metalux
  • Retail, industrial and warehouse applications
  • Channel and end plates constructed of die-formed steel
  • Class P electronic ballast and twistlock lampholders
  • Segmented optical design optimizes performance by three distributions
  • Stiffening brackets add additional strength and rigidity to channel
  • Uplight option available to permit ceiling uniformity
  • Excellent thermal dissipation without any special components
  • Suspension-mount with optional wire hook and chain set
  • F-Bay modular power supply available for quick power disconnect

Resources

Specifications

Product Description

Brand Name Metalux
Family F-Bay HBL Series
Description (6) 32W, T8 Instant Start CEE Listed HBF Ballast, 120-277V, Uplight, w/ 5000K Lamps, V-Hangers

Product Details

UPC 623961039812
Amperage Rating 0.116 at (277V)
Color Temperature Max 5000K
Lamp Type T8
Mounting High Bay
Voltage Rating 120-277V
Wattage 32W
Product Weight 17.5
Case Quantity 1
Pallet Quantity 24
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?