Brand Name | Metalux |
Family | F-Bay HBL Series |
Description | 6-Light Suspended Mount High Bay Fixture; 32W, 85+CRI 5000K, White Baked Enamel |
UPC | 080083548804 |
Amperage Rating | 0.693 (at 277V) |
Color Temperature Max | 5000K |
Lamp Type | T8 |
Mounting | Ceiling Mount |
Voltage Rating | 120/277V 50/60 Hz Electronic |
Wattage | 192W |
Product Weight | 17.5 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |