Catalog Number:
hbl454t5
Metalux
  • Retail, industrial and warehouse applications
  • Channel and end plates constructed of die-formed steel
  • Class P electronic ballast and twistlock lampholders
  • Segmented optical design optimizes performance by three distributions
  • Stiffening brackets add additional strength and rigidity to channel
  • Uplight option available to permit ceiling uniformity
  • Excellent thermal dissipation without any special components
  • Suspension-mount with optional wire hook and chain set
  • F-Bay modular power supply available for quick power disconnect

Resources

Specifications

Product Description

Brand Name Metalux
Family F-Bay HBL Series
Description (4) 54W T5HO Program Start Ballast, 120-277V V-Hangers

Product Details

UPC 080083535491
Amperage Rating 0.195 at (277V)
Lamp Type T5
Mounting High Bay/Suspension
Voltage Rating 120-277V
Wattage 54W
Product Weight 17.5
Case Quantity 1
Pallet Quantity 36
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?