Catalog Number:
hbi654ht5-mp-upl-l4
Metalux
  • Full-bodied steel housing for rigidity and strength
  • Segmented optical design optimizes performance by three distributions
  • Five-year, 55°C or three-year, 65°C ballast warranty
  • High-performance polyester powder-coat to protect from corrosion
  • Door frame and lens available in clear and prismatic acrylic
  • F-Bay modular power supply available for quick power disconnect
  • Suspension-mount with optional wire hook and chain set
  • Single monopoint-mounting also available with HB-SPM tong hanger

Resources

Specifications

Product Description

Brand Name Metalux
Family F-Bay HBI Series
Description (6) 54W T5HO, Program Rapid Start CEE Listed, 120-277V, 4000K lamps, Uplight, V Hangers Provided, Modular Receptacle

Product Details

UPC 080083675203
Amperage Rating 1.17 (at 277V)
Lamp Type T5
Mounting High Bay
Voltage Rating 120/277V
Wattage 324W
Product Weight 17.5
Case Quantity 1
Pallet Quantity 20
Country of Origin MX
ARRA Yes

Stocking Details

Mississauga, ON, Canada No
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?