Catalog Number:
hbi632
Metalux
  • Full-bodied steel housing for rigidity and strength
  • Segmented optical design optimizes performance by three distributions
  • Five-year, 55°C or three-year, 65°C ballast warranty
  • High-performance polyester powder-coat to protect from corrosion
  • Door frame and lens available in clear and prismatic acrylic
  • F-Bay modular power supply available for quick power disconnect
  • Suspension-mount with optional wire hook and chain set
  • Single monopoint-mounting also available with HB-SPM tong hanger

Resources

Specifications

Product Description

Brand Name Metalux
Family F-Bay HBI Series
Description (6) 32W, T8 Instant Start CEE Listed HBF, 120-277V, V-hangers provided

Product Details

UPC 080083535408
Amperage Rating 0.116 at (277V)
Lamp Type T8
Mounting High Bay/Suspension
Voltage Rating 120-277V
Wattage 32W
Product Weight 17.5
Case Quantity 1
Pallet Quantity 20
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?