Brand Name | Metalux |
Family | F-Bay HBI Series |
Description | (4) 54W T5HO Program Start, 120-277V, High Temp Ballast, V-hangers provided |
UPC | 080083563692 |
Amperage Rating | 0.195 at (277V) |
Lamp Type | T5HO |
Mounting | High Bay/Suspension |
Voltage Rating | 120-277V |
Wattage | 54W |
Product Weight | 17.5 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |