Catalog Number:
24en-ld2-67-unv-l835-cd1-u
Metalux
  • Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Advanced optical control with optimal illumination
  • High performance efficacy up to 143 lumens per watt
  • Over 60% energy savings when compared to a fluorescent troffers
  • Four CCT options: 3000K, 3500K, 4000K and 5000K at 85 CRI
  • Five stocked lumen packages offered along with multiple MTO options
  • Standard 0-10V continuous dimming driver
  • L92 at 100,000 hours with 5 yr. warranty

Resources

Specifications

Product Description

Brand Name Metalux
Family Encounter LED Series
Description LED, 2'x4' Encounter, WaveStream, 6700 Lumens, 85 CRI, 3500K, UNV 0-10V Dimming Driver. Available Q1 2016

Product Details

UPC 080083752157
Amperage Rating 0.203 at (277V)
Color Temperature Max 3500K
Dimensional Data 2'x4'
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 56.1W
Product Weight 26.35
Case Quantity 1
Pallet Quantity 18
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?