Catalog Number:
24en-ld2-40-unv-l835-cd1-u
Metalux
  • Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions

Resources

Specifications

Product Description

Brand Name Metalux
Family Encounter LED Series
Description LED, 2'x4' Encounter, WaveStream, 4000 Lumens, 85 CRI, 3500K, UNV 0-10V Dimming Driver

Product Details

UPC 080083752256
Amperage Rating 0.122 A
Color Temperature Max 3500K
Dimensional Data 2'x4'
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 33.9W
Product Weight 26.35
Case Quantity 1
Pallet Quantity 18
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?