Catalog Number:
22en-ld2-34-unv-el7w-l835-cd1-u
Metalux
  • Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions

Resources

Specifications

Product Description

Brand Name Metalux
Family Encounter LED Series
Description LED, 2'x2' Encounter, WaveStream, 3400 Lumens, 85 CRI, 3500K, UNV 0-10V Dimming Driver, 7W emergency Battery pack installed

Product Details

UPC 080083752355
Amperage Rating 0.102 A
Color Temperature Max 3500K
Dimensional Data 2'x2'
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 28.5W
Product Weight 14.0
Case Quantity 1
Pallet Quantity 18
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?