Brand Name | Metalux |
Family | CWPLD – Commercial Model LED Wrap |
Description | 4' Linear LED Wrap Light, 4000 lumen, 4000K, 0-10VDC Dimming |
UPC | 080083749072 |
Amperage Rating | 0.155 (at 277V) |
Color Temperature Max | 4000K |
Dimensional Data | 4' |
Lamp Type | LED |
Mounting | Surface/Pendant/Wall Mount |
Voltage Rating | 120/277V |
Wattage | 43 W |
Product Weight | 8.26 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |