Catalog Number:
atw-sw4-22cz-ld5-44-unv-l835-cd1-u
Metalux
  • Matte white door provides access to drivers and LED from below

Resources

Specifications

Product Description

Brand Name Metalux
Family Cruze SB
Description Chicago Rated LED, 2'x2' Cruze, 4400 Lumens, 80 CRI, 3500K, UNV 0-10V Dimming Driver

Product Details

UPC 080083151516
Amperage Rating 0.150 A
Color Temperature Max 3500K
Dimensional Data 2'x2'
Lamp Type LED
Mounting Wall/Surface Mount
Voltage Rating 120-277V
Wattage 41.8W
Product Weight 16.1
Case Quantity 1
Pallet Quantity 56
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?