Brand Name | Metalux |
Family | Cruze LED Retrofit Kit |
Description | 2X4 LED Cruze Retrofit Kit, Ribbed Frosted Acrylic Lens, 4000 Lumens, 85 CRI, 4000K, and UNV 0-10V Dimming Driver - High Performance |
UPC | 080083804658 |
Amperage Rating | .118 at (277V) |
Color Temperature Max | 4000K |
Dimensional Data | 2'x4' |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 33 W |
Product Weight | 16.26 |
Case Quantity | 1 |
Pallet Quantity | 33 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |