Catalog Number:
24czrk-ld4-40hp-unv-l835-cd1-u
Metalux
  • 2’x2’ and 2’x4’ sizes available
  • Simple and quick installation (less than 5 minutes) - labor savings
  • Tool-less installation
  • Uses the fluorescent luminaire’s housing - lower disposal costs
  • Energy savings greater than 50% vs.fluorescent luminares
  • Architectural style aesthetics designed for multiple applications
  • Two CCT options: 3500K & 4000K at 85 CRI; 4 stocked lumen packages
  • A range of integrated controls are available such as 10-100% dimming
  • DLC Standard -efficiencies with performance up to 138Im/W

Resources

Specifications

Product Description

Brand Name Metalux
Family Cruze LED Retrofit Kit
Description 2X4 LED Cruze Retrofit Kit, Ribbed Frosted Acrylic Lens, 4000 Lumens, 85 CRI, 3500K, and UNV 0-10V Dimming Driver - High Performance

Product Details

UPC 080083804634
Amperage Rating 0.1172 at 277V
Color Temperature Max 3500K
Dimensional Data 2'x4'
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 32.46W
Product Weight 16.26
Case Quantity 1
Pallet Quantity 33
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?