Catalog Number:
24czrk-ld4-40-unv-l840-cd1-u
Metalux
  • 2’x2’ and 2’x4’ sizes available
  • Simple and quick installation (less than 5 minutes) - labor savings
  • Tool-less installation
  • Uses the fluorescent luminaire’s housing - lower disposal costs
  • Energy savings greater than 50% vs.fluorescent luminares
  • Architectural style aesthetics designed for multiple applications
  • Two CCT options: 3500K & 4000K at 85 CRI; 4 stocked lumen packages
  • A range of integrated controls are available such as 10-100% dimming
  • DLC Standard -efficiencies with performance up to 138Im/W

Resources

Specifications

Product Description

Brand Name Metalux
Family Cruze LED Retrofit Kit
Description 2X4 LED Retrofit Kit, 4000 Lumens 4000K Color Temp

Product Details

UPC 080083804610
Amperage Rating 0.133 A at 277 V
Color Temperature Max 4000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 37 W
Product Weight 16.26
Case Quantity 1
Pallet Quantity 36
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?