Brand Name | Metalux |
Family | Cruze LED Retrofit Kit |
Description | 2X2 LED Cruze Retrofit Kit, Ribbed Frosted Acrylic Lens, 3400 Lumens, 85 CRI, 4000K, and UNV 0-10V Dimming Driver - High Performance |
UPC | 080083777297 |
Amperage Rating | 0.1004 at 277V |
Color Temperature Max | 4000K |
Dimensional Data | 2'x2' |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 27.8W |
Product Weight | 9.61 |
Case Quantity | 1 |
Pallet Quantity | 72 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |