Catalog Number:
24cgt4535c-347
Metalux
  • 1x4, 2x2, and 2x4 sizes available

Resources

Specifications

Product Description

Brand Name Metalux
Family CGT LED Panel Series
Description Metalux 2x4 CGT LED Panel 3500K 80CRI 4268 Lumens,347 V

Product Details

UPC 080083880492
Color Temperature Max 3500K
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 347V
Wattage 38.8W
Product Weight 1.0
Case Quantity 1
Pallet Quantity 1
Country of Origin CN
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?