Brand Name | Metalux |
Family | APW-SW Series |
Description | 2 LAMP, 4' SPECIFICATION WRAP, PRISMATIC LENS, NEMA PREMUIM T8 UNV ELECTRONIC BALLAST |
UPC | 080083622153 |
Amperage Rating | 0.231 (at 277V) |
Dimensional Data | 4' |
Lamp Type | T8 |
Mounting | Surface Mount |
Voltage Rating | 120/277V 50/60 Hz Electronic |
Wattage | 32W |
Product Weight | 11.22 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |