Catalog Number:
apw-gpw217
Metalux
  • General purpose version
  • Equipped with NEMA Premium, CEE Listed ballast
  • Clear prismatic lens
  • Lift and shift lens offers easy re-lamping
  • Lampholders enable easy lamp engagement

Resources

Specifications

Product Description

Brand Name Metalux
Family APW-GPW Series
Description 2 LAMP, 2' GENERAL PURPOSE WRAP, PRISMATIC LENS, NEMA PREMUIM T8 UNV ELECTRONIC BALLAST

Product Details

UPC 080083622146
Amperage Rating 0.12 (at 277V)
Dimensional Data 2'
Lamp Type T8
Mounting Surface Mount
Voltage Rating 120/277V 50/60 Hz Electronic
Wattage 17W
Product Weight 6.51
Case Quantity 1
Pallet Quantity 180
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA No

Want to purchase this product?

Need more information?