Catalog Number:
4apvtld-40l850
Metalux
  • Durable gray polycarbonate housing with integrated metal gear tray
  • High Impact Polycarbonate optical lens
  • Available in 2ft and 4ft, with lumen packages up to 6,000 lumens
  • Wet Location listed
  • High-Performance efficacy up to 132 lm/W
  • Rated for -20C to 30C ambient

Resources

Specifications

Product Description

Brand Name Metalux
Family APVT LED
Description 4ft, Vaportite, LED, 4000 lumen, UNV, Fixed Output, 5000K, Wet Location

Product Details

UPC 080083801329
Amperage Rating .325 at 120V
Color Temperature Max 5000K
Dimensional Data 4'
Lamp Type LED
Mounting Ceiling/Suspended
Voltage Rating 120 / 277V
Wattage 39W
Product Weight 6.55
Case Quantity 4
Pallet Quantity 80
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?