Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 23, 2024

Replace with APVT-S Selectable Vaportite

Metalux

APVT LED

  • Durable gray polycarbonate housing with integrated metal gear tray
  • High Impact Polycarbonate optical lens
  • Available in 2ft and 4ft, with lumen packages up to 6,000 lumens
  • Wet Location listed
  • High-Performance efficacy up to 132 lm/W
  • Rated for -20C to 30C ambient
APVT LED

APVT LED

Overview

The APVT LED Series is compact Vaportite fixture ideal for wet location environments. The APVT incorporates a sealed and gasketed polycarbonate housing with a high impact polycarbonate diffuser. The APVT performance is ideal for interior and exterior applications including canopy, warehouse and light commercial environments.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?