Catalog Number:
apt-432-l741
Metalux
  • Designed for T8 lamps
  • Low profile housing
  • Equipped with NEMA Premium, CEE Listed ballast
  • Tooless ballast cover for easy access
  • Numerous KOs for continuous row wiring
  • Reinforced flat white steel door
  • Prismatic Lens
  • Steel latches/safety lock T-hinges

Resources

Specifications

Product Description

Brand Name Metalux
Family APT Series
Description 4 LAMP, 2'X4' LENSED TROFFER, PRISMATIC LENS, NEMA PREMUIM T8 UNV ELECTRONIC BALLAST W/741 LAMPS

Product Details

UPC 080083621965
Amperage Rating 0.462 (at 277V)
Dimensional Data 2'x4'
Lamp Type T8
Mounting Recessed
Voltage Rating 120/277V 50/60 Hz Electronic
Wattage 128W
Product Weight 27.1
Case Quantity 1
Pallet Quantity 28
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA No

Want to purchase this product?

Need more information?