Catalog Number:
aps-8ws232
Metalux
  • Narrow steel construction
  • T8 versions, equipped with NEMA Premium, CEE Listed ballast
  • Rotational socket assembly
  • Die formed cold-rolled steel channel
  • Numerous K.O.s
  • Tong hanger groove feature on both channels
  • Available in tandem 8' lengths

Resources

Specifications

Product Description

Brand Name Metalux
Family APS-NS Series
Description 4 LAMP, 96" WIDE STRIPLIGHT, NEMA PREMIUM T8 UNV ELECTRONIC BALLAST

Product Details

UPC 080083622405
Amperage Rating 0.462 (at 277V)
Dimensional Data 8'
Lamp Type T8
Mounting Surface Mount
Voltage Rating 120/277V 50/60 Hz Electronic
Wattage 128W
Product Weight 11.4
Case Quantity 1
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes

Want to purchase this product?

Need more information?